IESNA:LM-63-2002
[TEST]P1365968
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB1B-930-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 1SQUARE 40W 90CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3586.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
482.5 601.9 693.9 768.5 820.7 861.3 864.7 848.1 843.1 872.9 954.2 1089.3 1257.6 1401.0 1493.0 1585.1 
1653.9 1685.4 1686.2 1640.6 1541.1 1237.7 987.3 801.7 592.7 436.1 281.9 189.8 180.7 143.4 109.4 92.8 73.0 52.2 
18.2 3.3 0.8 0.0 
482.5 598.5 689.7 763.5 820.7 858.9 865.5 852.2 848.1 874.6 952.5 1095.9 1256.8 1397.7 1493.9 1580.1 
1648.9 1686.2 1682.1 1640.6 1549.4 1272.5 995.6 821.5 604.3 436.9 285.2 195.6 181.6 145.1 111.9 93.7 75.4 53.9 
20.7 4.1 0.8 0.0 
482.5 596.1 686.4 760.2 819.9 862.2 877.9 869.6 865.5 887.0 951.7 1076.9 1222.8 1361.2 1459.1 1536.2 
1604.1 1645.6 1653.9 1629.0 1554.4 1397.7 1100.9 885.4 665.7 475.9 324.1 218.9 199.8 156.7 119.4 99.5 83.7 
60.5 41.5 11.6 1.7 0.0 
482.5 587.8 674.8 749.4 813.3 866.3 894.5 897.0 899.5 915.2 958.3 1040.4 1163.9 1293.3 1400.2 1466.5 
1524.5 1573.5 1596.7 1595.0 1561.0 1478.1 1308.2 1083.5 829.8 579.5 413.7 263.6 242.9 179.9 128.5 102.8 85.4 
57.2 39.8 16.6 1.7 0.0 
482.5 582.8 669.8 739.5 807.5 867.1 915.2 936.8 946.7 960.8 992.3 1043.7 1119.2 1222.8 1321.4 1401.0 
1464.9 1512.1 1550.2 1570.1 1560.2 1529.5 1460.7 1310.7 1097.6 866.3 585.3 392.1 349.0 237.1 154.2 101.1 77.1 
60.5 39.8 14.9 1.7 0.0 
482.5 569.5 646.6 721.2 790.0 857.2 918.5 960.8 986.5 1006.4 1032.1 1074.4 1129.9 1199.6 1283.3 1369.5 
1439.2 1499.7 1540.3 1571.0 1592.5 1590.0 1569.3 1522.9 1414.3 1236.1 1013.0 722.9 640.0 392.1 240.4 145.9 
101.1 69.6 31.5 11.6 2.5 0.0 
482.5 558.8 625.9 694.7 759.4 829.0 895.3 955.8 1001.4 1039.6 1072.7 1105.9 1147.3 1206.2 1266.7 1350.5 
1431.7 1514.6 1580.9 1636.5 1681.2 1730.1 1747.5 1759.2 1765.8 1714.4 1595.8 1245.2 1197.1 966.6 565.4 317.5 
166.6 78.8 35.6 14.9 4.1 0.0 
482.5 540.5 593.6 655.7 713.8 777.6 841.4 907.8 966.6 1023.0 1076.1 1123.3 1168.1 1210.4 1256.8 1308.2 1367.9 
1436.7 1514.6 1593.4 1675.4 1760.0 1855.3 1906.7 1954.0 1992.1 1842.9 1706.1 1688.7 1542.8 1256.8 983.2 
561.2 201.4 87.9 27.4 5.8 0.0 
482.5 517.3 560.4 607.7 656.6 708.8 759.4 814.1 868.8 926.8 987.3 1046.2 1105.1 1173.0 1241.0 1304.0 1374.5 
1449.1 1530.3 1621.5 1719.4 1842.9 2001.2 2101.5 2218.4 2295.5 2220.1 2289.7 2293.0 2231.7 2070.0 1760.8 
1033.8 430.3 111.9 22.4 6.6 0.0 
482.5 515.6 554.6 596.9 644.1 696.4 742.8 796.7 844.8 900.3 960.8 1017.2 1078.5 1143.2 1212.0 1278.3 1352.1 
1428.4 1511.3 1607.4 1715.2 1850.3 2012.8 2120.6 2245.8 2327.0 2266.5 2351.1 2356.9 2288.1 2150.4 1834.6 
1009.7 375.5 97.8 19.1 6.6 0.0 
482.5 497.4 518.1 548.8 581.1 615.1 654.9 691.4 731.2 776.8 819.9 863.0 911.1 960.0 1018.0 1069.4 1126.6 1188.8 
1260.9 1344.7 1438.3 1573.5 1697.0 1798.9 1931.6 1973.9 1948.2 2010.3 2002.9 1894.3 1715.2 1408.5 678.1 159.2 
39.8 11.6 6.6 0.0 
482.5 487.5 498.2 514.8 537.2 563.7 589.4 618.4 649.9 682.3 715.4 749.4 782.6 820.7 858.9 896.2 934.3 978.2 
1030.5 1091.0 1168.9 1272.5 1351.3 1435.8 1527.0 1542.8 1513.8 1514.6 1488.1 1363.7 1191.3 931.8 422.8 118.5 
36.5 12.4 6.6 0.0 
482.5 475.0 471.7 477.5 487.5 499.9 515.6 533.9 552.1 571.2 590.3 606.8 622.6 638.3 652.4 662.4 670.7 679.0 684.8 
698.0 721.2 740.3 741.1 736.2 727.0 683.1 636.7 561.2 543.0 440.2 325.0 237.1 121.0 62.2 25.7 11.6 6.6 0.0 
482.5 451.0 427.8 412.0 405.4 402.1 405.4 408.7 414.5 419.5 421.1 418.6 412.0 403.7 390.5 373.1 350.7 326.6 305.1 
286.0 266.1 249.5 233.8 219.7 204.8 186.5 165.8 149.2 143.4 122.7 98.7 74.6 50.6 34.0 20.7 9.9 5.0 0.0 
482.5 429.4 388.8 363.1 354.0 358.1 366.4 373.1 378.9 379.7 376.4 368.1 356.5 341.6 327.5 310.0 292.6 276.1 260.3 
242.9 220.5 202.3 188.2 179.9 174.1 172.4 164.1 154.2 152.5 140.9 118.5 93.7 62.2 35.6 22.4 10.8 4.1 0.0 
482.5 412.0 359.0 337.4 339.9 349.8 359.8 366.4 368.1 364.8 354.8 341.6 327.5 313.4 298.4 286.0 271.9 254.5 236.3 
218.9 206.4 198.1 192.3 186.5 181.6 175.7 166.6 150.1 146.7 136.8 121.9 90.4 72.1 43.9 20.7 9.1 3.3 0.0 
482.5 395.4 339.1 326.6 336.6 348.2 359.0 363.1 360.6 351.5 339.1 324.1 310.0 297.6 285.2 270.3 259.5 248.7 233.8 
223.0 215.5 207.3 190.7 179.1 170.8 162.5 152.5 140.9 137.6 126.0 97.8 89.5 79.6 64.7 37.3 14.9 2.5 0.0 
482.5 382.2 326.6 323.3 334.9 349.0 356.5 359.8 354.8 341.6 325.8 309.2 295.1 282.7 271.1 263.6 256.2 247.9 240.4 
223.8 208.1 197.3 186.5 175.7 163.3 150.9 139.3 127.7 124.4 109.4 96.2 82.1 68.8 53.9 39.8 17.4 1.7 0.0 
482.5 373.1 319.2 322.5 337.4 348.2 358.1 358.1 348.2 333.3 315.9 298.4 285.2 273.6 263.6 256.2 246.2 232.1 219.7 
208.1 196.5 184.9 173.3 161.7 151.7 141.8 131.0 120.2 116.1 105.3 94.5 81.2 66.3 48.9 30.7 11.6 1.7 0.0 
482.5 366.4 318.3 322.5 338.2 350.7 357.3 354.8 343.2 325.8 305.9 290.2 277.7 266.9 261.1 249.5 230.5 208.9 200.6 
193.2 180.7 171.6 163.3 151.7 143.4 133.5 124.4 111.9 108.6 100.3 88.7 76.3 63.0 51.4 27.4 12.4 0.8 0.0 
482.5 363.1 317.5 324.1 339.1 352.3 356.5 354.0 340.7 320.8 300.9 284.3 272.7 264.5 259.5 241.2 216.4 199.0 192.3 
183.2 174.9 163.3 153.4 144.2 137.6 130.2 121.0 109.4 107.8 99.5 88.7 75.4 63.0 49.7 29.0 12.4 0.8 0.0 
482.5 363.1 317.5 324.1 339.9 351.5 356.5 353.2 340.7 318.3 299.3 284.3 271.9 265.3 258.7 240.4 216.4 198.1 193.2 
183.2 174.1 162.5 153.4 142.6 137.6 130.2 120.2 109.4 107.8 100.3 87.9 73.8 62.2 43.1 30.7 10.8 0.8 0.0 
